Skip to main content
Knowledgebase
Home
Renesas Singapore - Knowledgebase

Is it possible to use H8S/2238B, 2236B at 3.3V and 5.0V AVcc and Vref?

Latest Updated:01/18/2008

Question:

Is it possible to use H8S/2238B, 2236B at 3.3V power voltage (Vcc) and 5.0V analog power (AVcc) and reference power voltage (Vref)?

Answer:

Yes. It is possible to use H8S/2238B, 2236B at 3.3V power voltage (Vcc) and 5.0V analog power (Avcc) and reference power voltage (Vref).
Suitable Products
H8S/2258, 2239, 2238, 2237, 2227