Skip to main content
Knowledgebase
Home
Renesas Singapore - Knowledgebase

Are there products whose voltage operation is 5V and 3V?

Latest Updated:03/24/2009

Question:

Are there products whose voltage operation is 5V and 3V?

Answer:

The operating voltage of H8/36087 group is 3V. If high speed operation at 3V is required, please use H8/36087 group. For other products, when the operation frequency is 2 to 10 MHz, the operating voltage is 2.7 to 5.5V (F-ZTAT is Min=3.0V). Also, when operating frequency is 2 to 16 MHz, or when it is 2 to 20 MHz, operating voltage is 4.0-5.5V.
Suitable Products
H8/300H Tiny
H8/36087
H8/36064
H8/36049
H8/36037, H8/36057
H8/36014, H8/36024
H8/3694
H8/3687
H8/3672
H8/3664
H8/36912, H8/36902